Grove - Vibration Motor
SKU
105020003
Grove - Vibration Motor consists of one coin type motor which is a permanent magnet coreless DC motor. It vibrates when the input logic is HIGH which can be used to notify the user. Integrated with Grove interface, it provides a simple way to connect with Arduino boards without soldering (A Grove Base Shield is required).
- 10+: $1.34
Product Details
Wiki & Learn
Reviews
Warehouse
CN warehouse
ships to most countries in the world.
US warehouse
ships to USA only.
DE warehouse
ships to European Union only.
Orders will be dispatched within 1-2 business days after the product
arrives. Delivery times will vary after shipment.